1:2 HDMI 2.5Gbps Splitter/DeMux with Equalization, Pre-emphasis, and De-emphasis with 10KV ESD
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3HDMI412AD, active-drive switch solution is targeted for high-resolution video networks that are based on DVI/HDMITM standards, and TMDS signal processing. The PI3HDMI412AD is an active single TMDS channel to two TMDS channel DeMux with Hi-Z outputs. The device drives differential signals to multiple video display units. It provides three controllable output swing levels that can be controlled through pin control or I2C control, depending on the mode select pin. The swing levels are 500mV, 700mV & 1000mV. This solution also provides a unique advanced pre-emphasis technique to increase rise and fall times which are reduced during transmission across long distances.
The maximum DVI/HDMITM data rate of 1.65Gbps provides a 1920x1080 resolution required by the next Gen HDTV and PC graphics products. Due to its active uni-directional feature, this switch is de-signed for usage only for the video driver’s side. For PC graphics application, the device sits at the driver’s side to switch between multiple display units, such as PC LCD monitor, projector, TV, etc.
PI3HDMI412AD is the industry’s first active DVI/HDMITM compliant switch, which ensures transmitting high bandwidth video streams from PC graphics source to end display units. PI3HDMI412AD will also provide enhanced robust ESD/EOS protection, which is required by many consumer video networks today.
Channels/In | 4 |
---|---|
Channels/Out | 8 |
Inputs | HDMI |
Outputs | HDMI |
Ports/In | 1 |
Ports/Out | 2 |
Power Supply | 3.3 |
Speed (Gbps) | 2.5 |
Type | Active Splitter |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |