NRND = Not Recommended for New Design
6Gbps 4-Channel HDMI2.0 Linear ReDriver/Dual Mode DisplayPort Level-Shifter(For new design, see PI3HDX1204D/C)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Channels | 4 |
---|---|
Channels/In | 4 |
Channels/Out | 4 |
Compliance (Only Automotive supports PPAP) | Standard |
Data Rate (Gbps) | 6 |
Inputs | HDMI, DP++ |
Lanes/Ports | 4 |
Output Swing Max (mV) | 1400 |
Outputs | HDMI |
Ports/In | 1 |
Ports/Out | 1 |
Power Supply | 3.3 |
Programming Interface(s) | I2C, Pinstrap |
Speed (Gbps) | 6 |
Type | Redriver |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2493 | 2020-12-28 | 2021-03-28 | Qualified Additional A/T Sites and Bill of Materials (BOM) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |