The PI3USB31531 is a 6:4 differential channel bidirectional Crossbar switch solution for switching USB3.1 Gen1/Gen2 (-3db @ 10Gb/s) and/or DP1.2/DP1.4 (-3.7db @ 8Gb/s) signals through USB3.0 Type-C connector.
It multiplexes either one lane of USB3.1 Gen1/Gen2, one lane of USB3.1 Gen1/Gen2 and two channels of DP1.2/1.4, or four channels of DP1.2/DP1.4 to the USB Type-C connector.
In addition, AUX+/- channels are also multiplexed to the Type-C connector. PI3USB31531 offers excellent signal integrity for high-speed signals and low power dissipation. Insertion loss is -3dB, and return loss is -15dB (TBD) at 10Gb/s speed of USB3.1.
USB3.1 Gen1/Gen2 Signal Only
One Lane of USB3.1 Gen1/Gen2 Signal and Two Channels of DP1.2/DP1.4 or 4 Channels of DP1.2 DP1.4 Signal
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Analog or Digital? | Analog |
Configuration | 6:4/4:6 Differential Channel Crossbar Mux/DeMux |
Differential Channels | 4 |
HotInsertion | N/A |
Lanes | 1 |
OtherFeatures | N/A |
Rail-to-Rail | N/A |
Signal Type | Differential |
Single Ended Channels | N/A |
Type | Mux, DeMux |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |