Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

PI3WVR628 (NRND)

NRND = Not Recommended for New Design

2:1 MIPI 2-Data Lane, 4.5Gbps(D-PHY) switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Diodes' PI3WVR628 is a two-data-lane MIPI switch. This 6 channel single-pole, double-throw (SPDT) switch is optimized for switching between two high-speed (HS) or low-power (LP) MIPI signal. The PI3WVR628 is designed for the MIPI specification and allows connection to CSI/DSI, C-PHY/D-PHY module.

Feature(s)

  • 3-lane, 2:1 switches that support D-PHY and C-PHY
  • Data rate support: up to 3.5Gsps C-PHY, up to 4.5Gb/s D-PHY.
  • Bandwidth: 6.0 GHz Typical
  • Low Crosstalk: -30 dB@2.25 GHz
  • Input Signals 0 to 1.3V
  • RON: 5.0Ω Typical LP & HS MIPI
  • ∆RON: 0.1Ω Typical LP & HS MIPI
  • RON_FLAT: 0.3Ω Typical LP & HS MIPI
  • ICCZ: 1μA Maximum
  • ICC: 15μA Typical
  • Skew of Opposite Transitions of the Same Output: 2ps Typical
  • VDD Operating Range: 1.5V to 3.6V
  • ESD Tolerance: 2kV HBM
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    - 24-Pin, X1-LGA2417-24 (1.7mm x 2.4mm) (XB)

Application(s)

  • Cellular Phones, Smart Phone
  • Tablets
  • Laptops
  • Displays

Product Specifications

Product Parameters

Analog or Digital? Analog
Configuration SPDT
Differential Channels 6
Icc(Typ) 15?A
Lanes 3
Protocol D-PHY/C-PHY
Ron(Typ) 5?
Signal Type Differential
Ambient or Junction Temperature (°C) -40 to 85
Voltage(V) 1.5 to 3.6

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2698 2024-10-09 2025-04-09 Product End of Life (EOL)