3.3V, 133MHz 1:10 Output Clock Driver with 20-Ohm Output Termination Resistor, Industrial Temperature Operation
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI49FCT32807 is a 3.3V very lowskew clock buffer that produces ten outputs from a single low capacitance input. Excellent output signals to power and ground ratio minimize power and ground noise, and also improves output performance. The PI49FCT32807 integrates series damping resistors on all outputs.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 10 |
Output Type(s) | CMOS |
Maximum Output Frequency (MHz) | 133 |
Additive Jitter (ps) | N/A |
Supply Voltage (V) | 3.3 |
Input Type(s) | CMOS |
Skew (ps) | 200 |
Ambient or Junction Temperature (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2488 | 2020-10-20 | 2021-01-20 | Fab Porting from Global Foundries to MagnaChip, Assembly Site Transfer, and BOM Change |
PCN-2326 - Rev 3 (Interim Update) | 2018-04-20 | 2020-12-30 | Fab Porting from Global Foundries to MagnaChip |