Diodes Incorporated — Analog and discrete power solutions
X2 QFN1616 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

X2-QFN1616-12.png
Back to Signal Integrity - ReDrivers™/Repeaters/Signal Conditioners

PI5USB216Q

USB 2.0 Signal Conditioner, AECQ Grade 2, BC 1.2 CDP

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI5USB216Q is an USB 2.0 Signal conditioner to boost the signals and insert pre-emphasis to compensate the ISI signal loss in the channels before and after the conditioner. Patent-pending Design to maintain stable common mode with symmetrical Boost/Pre-emphasis on D+/D-.

The PI5USB216Q can be used in USB Host or Device application, far from USB PHY or far from connector application. Boost/ Pre-emphasis and Receiver Sensitivity levels can be configured through pin or I2C mode depending on the channel conditions. Device Attach and High-Speed handshake success are also detected and reported.

The PI5USB216Q is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled via a control pin.

Feature(s)

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 2: -40°C to 105°C
  • Wide Supply Voltage Range: 2.3V to 5.5V
  • USB Ports 5.5V Tolerance
  • Low Power Consumption in Disconnect and Shutdown Mode
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Integrated BC 1.2 CDP Battery Charging Controller
  • Host or Device Agnostic
  • Boost/Pre-emphasis Level and Receiver Sensitivity Programming through Pin Mode or I2C Mode
  • Symmetrical Boost/Pre-emphasis on D+/D- to Maintain Stable Common Mode
  • Device Attach and High-Speed Detections
  • Supports up to 5m Cable Length
  • Supports up to 10m Cable Length with Two PI5USB216Q
  • ESD Performance: 2KV HBM, 1KV CDM
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The PI5USB216Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 12-contact, X2QFN (XUA)

Application(s)

  • Automotive Infotainment and Clusters
  • Automotive Head Units
  • Active Cables, Cable Extenders, Backplanes

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
Channels 2,2
Data Rate (Gbps) 480Mbps
Lanes/Ports 2,2
Output Swing Max (mV) N/A
Programming Interface(s) Pin/I2C

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents