Ultramobility, 2 Output Clipped Sinewave Clock Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Additive Jitter (ps) | N/A |
---|---|
Function | Buffer |
Input Type(s) | Clipped Sine |
Additive Jitter (ps) | 0 |
Maximum Output Frequency (MHz) | 52 |
Number of Outputs | 2 |
Maximum Output Frequency (MHz) | 52 |
Output Type(s) | Clipped Sine |
Skew (PS) | 0 |
Skew (ps) | 0 |
Supply Voltage (V) | 1.8 |
Supply Voltage (V) | 1.8 |
Ambient or Junction Temperature (°C) | -40 to 85 |