NPN, 300V, 0.5A, SOT89
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 300 |
IC (A) | 0.5 |
ICM (A) | - |
PD (W) | 1 |
hFE (Min) | 40 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 40 |
hFE (@ IC2) (A) | 0.03 |
VCE(sat) Max (mV) | 500 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.02/2 |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) (@ IC/IB2) (A/mA) | - |
fT (MHz) | 50 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2664 | 2024-02-23 | 2024-08-23 | Device End of Life (EOL) |