Diodes Incorporated
Back to Thyristors

T8M35T800UB

Triacs Silicon Bidirectional Thyristors

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Glass Passivated for Voltage Ruggedness and Reliability
  • High Voltage Capability
  • High Junction Operating Temperature Capability
  • Triggering in Three Quadrants Only
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • General-purpose motor controls
  • Power control tools, electric drills, heating systems
  • Home applications, fan controls, light dimmers, food processors, coffee machines

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
TJ MAX (°C) 125 °C
ITRMS(A) 8 A
IBO Max (mA) N/A mA
VTM Max(V) 1.6 V
VBO MAX(V) N/A V
IGT MAX (mA) 35 mA
IDRM MAX (uA) 5 uA
ITRM / ITSM (A) 55 (@ 50Hz), 60 (@ 60HZ) A
IH Max (mA) 50 mA
VDRM MAX(V) 800 V
VDRM / RRM (V) 800 V
IH Min (mA) N/A mA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf