Dual NPN, 17.5V, 5A, SM-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Advanced process capability has been used to achieve this high performance device. Combining two NPN transistors in the SM-8 package provides a compact solution for the intended applications.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN + NPN |
VCEO, VCES (V) | 17.5 |
IC (A) | 5 |
ICM (A) | 20 |
PD (W) | 2.75 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 250 |
hFE (@ IC2) (A) | 5 |
VCE(sat) Max (mV) | 75 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10 |
VCE(sat) (Max.2) (mV) | 300 |
VCE(sat) (@ IC/IB2) (A/mA) | 5/50 |
fT (MHz) | 150 |
RCE(sat) (mΩ) | - |