H-Bridge, 70V, 1A, SM-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | H-bridge |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | 2 x NPN + 2 x PNP |
VCEO, VCES (V) | 70 |
IC (A) | 1 |
ICM (A) | 2 |
PD (W) | 2 |
hFE (Min) | 400, 250 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 150, 200 |
hFE (@ IC2) (A) | 1 |
VCE(sat) Max (mV) | 150, 450 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/0.5, 0.5/5 |
VCE(sat) (Max.2) (mV) | 500 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/10, 1/25 |
fT (MHz) | 150, 100 |
RCE(sat) (mΩ) | - |