NPN, 40V, 4A, E-Line
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 40 |
IC (A) | 4 |
ICM (A) | 10 |
PD (W) | 1 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 1 |
hFE(Min 2) | 190 |
hFE (@ IC2) (A) | 4 |
VCE(sat) Max (mV) | 110 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10 |
VCE(sat) (Max.2) (mV) | 210 |
VCE(sat) (@ IC/IB2) (A/mA) | 4/100 |
fT (MHz) | 155 |
RCE(sat) (mΩ) | - |