NPN RF TRANSISTOR IN SOT323
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | RF Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 11 |
IC (A) | 0.001 |
PD (W) | 0.33 |
hFE (Min) | 56 |
hFE (@ IC) (A) | 0.005 |
VCE(sat) Max (mV) | 500 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.025/5 |
fT (MHz) | 3200 |