NRND = Not Recommended for New Design
Alternative Parts: ZXCT1083, ZXCT1085, ZXCT1087
High Voltage High-Side Current Monitor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
% Accuracy @ VSENSE =100mV Ta (%) | - |
---|---|
% Accuracy @ VSENSE =100mV Ta | - |
Compliance (Only Automotive supports PPAP) | ZXCT1081Q |
Bandwidth typ (MHz) | 0.5 |
Bandwidth typ (MHz) | 0.5 |
Compliance (Only Automotive supports PPAP) | Standard |
Current output Gain Iout/VSENSE (mA/V) | - |
Gain Output/VSENSE | 10 |
IS- S- Input current (nA) | 40 |
Maximum Output Voltage (V) | 1.5 |
Maximum Output Voltage (V) | VS- -1 |
Maximum S+ Common-Mode Sense Voltage | 40 |
Maximum S+ Common-Mode Sense Voltage (V) | 40 |
Maximum Sense Voltage | 0.15 |
Maximum VCC/VB Supply Voltage | 12 |
Maximum VCC/VB Supply Voltage (V) | 12 |
Minimum S+ Common-Mode Sense Voltage | 3 |
Minimum S+ Common-Mode Sense Voltage (V) | 3 |
Minimum VCC/VB Supply Voltage | 4.5 |
Minimum VCC/VB Supply Voltage (V) | 4.5 |
Operating Ambient Temperature Range (°C) | -40 to 125 |
AEC Qualified | No |
Quiescent Current (µA) | 30 |
Quiescent Current (µA) | 30 |
Sense Voltage VMAX (mV) | 150 |
Special Features | Separate Vcc Pin + 40V CM + Extended Temp Range |
Type | Voltage output |
Voltage output Gain VOUT/VSENSE (V/V) | 10 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2698 | 2024-10-09 | 2025-04-09 | Product End of Life (EOL) |