60V N-CHANNEL SELF PROTECTED ENHANCEMENT MODE IntelliFET MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Low input current self protected low side MOSFET intended for VIN=5V applications. Monolithic over temperature, over current, over voltage (active clamp) and ESD protected logic level functionality. Intended as a general purpose switch.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Polarity | N |
TAB | Source |
BVDSS (V) | 60 |
ID VIN = 5V (A) | 1.1 |
PD (W) | 1.5 |
RDS(ON) Max @ VIN (3V) (mΩ) | 2000 |
RDS(ON) Max @VIN (5V) (mΩ) | 675 |
VDS(SC) VIN = 5V (V) | 36 |
EAS (mJ) | 550 |
TJ (°C) | 150 |