60V N-CHANNEL SELF PROTECTED ENHANCEMENT MODE IntelliFET MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXMS6001N3Q is a low input current self-protected low-side IntelliFET™ MOSFET intended for VIN = 5V applications. It features monolithic overtemperature, overcurrent, overvoltage (active clamp) and ESD protected logic level functionality. It is intended as a general purpose switch.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Configuration | Single |
Polarity | N |
TAB | Source |
BVDSS (V) | 60 |
ID VIN = 5V (A) | 1.1 |
PD (W) | 1.5 |
RDS(ON) Max @ VIN (3V) (mΩ) | 2000 |
RDS(ON) Max @VIN (5V) (mΩ) | 675 |
RDS(ON) Max @ VIN (10V) (mΩ) | - |
VDS(SC) VIN = 5V (V) | 36 |
EAS (mJ) | 550 |
TJ (°C) | 150 |