60V N-CHANNEL SELF PROTECTED ENHANCEMENT MODE INTELLIFET MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXMS6004DGQ is a self protected low side MOSFET with logic level input. It integrates over-temperature, over-current, over-voltage (active clamp) and ESD protected logic level functionality. The ZXMS6004DGQ is ideal as a general purpose switch driven from 3.3V or 5V microcontrollers in harsh environments where standard MOSFETs are not rugged enough.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
Polarity | N |
TAB | Drain |
BVDSS (V) | 60 |
ID VIN = 5V (A) | 1.3 |
PD (W) | 3 |
RDS(ON) Max @ VIN (3V) (mΩ) | 600 |
RDS(ON) Max @VIN (5V) (mΩ) | 500 |
VDS(SC) VIN = 5V (V) | 36 |
EAS (mJ) | 490 |
TJ (°C) | 150 |