60V N-CHANNEL SELF PROTECTED ENHANCEMENT MODE INTELLIFET MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Diodes Incorporated announces the introduction of the ZXMS6004N8Q and ZXMS6004DN8Q, each housed in the automotive standard molded plastic SO-8 case. These are parts within the N-channel IntelliFET series. The ZXMS6004N8Q is a single-channel self-protected low-side IntelliFET with logic level input. The ZXMS6004DN8Q is the dual-channel version of ZXMS6004N8. Both parts are qualified to AEC-Q101 with short-circuit reliability characterization and are provide PPAP capability.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
Polarity | N |
TAB | - |
BVDSS (V) | 60 |
ID VIN = 5V (A) | 1.3 |
PD (W) | 1.5 |
RDS(ON) Max @ VIN (3V) (mΩ) | 600 |
RDS(ON) Max @VIN (5V) (mΩ) | 500 |
VDS(SC) VIN = 5V (V) | 36 |
EAS (mJ) | 120 |
TJ (°C) | 150 |