60V N-Channel Self-Protected Enhancement Mode IntelliFET MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXMS6008N8 is a self-protected low side MOSFET with logic-level input. It integrates overtemperature, overcurrent, overvoltage (active clamp) and ESD protected logic-level functionality. The ZXMS6008N8 is ideal as a general-purpose switch driven from 3.3V or 5V microcontrollers in harsh environments where standard MOSFETs are not rugged enough.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
Polarity | N |
BVDSS (V) | 60 |
ID VIN = 5V (A) | 1.1 |
PD (W) | 1.15 |
RDS(ON) Max @ VIN (3V) (mΩ) | 800 |
RDS(ON) Max @VIN (5V) (mΩ) | 700 |
VDS(SC) VIN = 5V (V) | 36 |
EAS (mJ) | 210 |
TJ (°C) | 150 |