IntelliFET High-Side Power Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXMS81045SPQ is a single-channel, high-side, power switch in a SO-8EP (Type E) exposed heatsink package incorporating protective and diagnostic functions. The device comprises a monolithic N-channel vertical power MOSFET with integrated temperature and current sensors with a charge-pumped gate supply and has a low quiescent current in OFF state. The device is enabled by active high 3.3 V and 5 V logic level drive to the inputs. The device includes a diagnostic current-sense output proportional to load current and a defined diagnostic fault signal in case of overload operation, overtemperature, short-circuit or open load conditions.
IntelliFET® is a registered trademark of Diodes Incorporated.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Channels | 1 |
RDS(ON) Typ. @TJ= 25°C (mΩ) | 34 |
RDS(ON) Max @TJ= 150°C (mΩ) | 90 |
IL(NOM) (A) | 4 |
IL (SC) Min (A) | 25 |
KILIS Current Sense Ratio | 1200 |
Recommended Operating Voltage Max (V) | 18 |
PTOT Max (W) | 1.6 |
Operating Temp Min (°C) | -40 |
Operating Temp Max (°C) | 150 |
Turn-OFF Time Max (µs) | 230 |
Turn-ON Time Max (µs) | 230 |