IntelliFET High-Side Power Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXMS81090SPQ is a single-channel, high-side power switch in a SO-8EP (Type E) exposed heatsink package incorporating protective and diagnostic functions.
The device comprises a monolithic n-channel vertical power MOSFET with integrated temperature and current sensors with a chargepumped gate supply and has a low quiescent current in OFF state.
The device is enabled by active high 3.3V and 5V logic-level drive to the inputs. The device includes a diagnostic current-sense output proportional to load current and a defined diagnostic fault signal in case of overload operation, overtemperature, short-circuit or open-load conditions.
Protection Functions
Diagnostic Functions
Miscellaneous
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Channels | 1 |
RDS(ON) Typ. @TJ= 25°C (mΩ) | 90 |
RDS(ON) Max @TJ= 150°C (mΩ) | 200 |
IL(NOM) (A) | 3 |
IL (SC) Min (A) | 15 |
KILIS Current Sense Ratio | 1480 |
Recommended Operating Voltage Max (V) | 18 |
PTOT Max (W) | 1.6 |
Operating Temp Min (°C) | -40 |
Operating Temp Max (°C) | 150 |
Turn-OFF Time Max (µs) | 300 |
Turn-ON Time Max (µs) | 230 |