Dual PNP, 12V, 3A, MSOP-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new 4th generation ultra low saturation transistor utilises the Zetex matrix structure combined with advanced assembly techniques to give extremely low on state losses. This makes it ideal for high efficiency, low voltage switching applications.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP + PNP |
VCEO, VCES (V) | 12 |
IC (A) | 3 |
ICM (A) | 15 |
PD (W) | 1.25 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 1 |
hFE(Min 2) | 200 |
hFE (@ IC2) (A) | 3 |
VCE(sat) Max (mV) | 11 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10 |
VCE(sat) (Max.2) (mV) | 270 |
VCE(sat) (@ IC/IB2) (A/mA) | 3/30 |
fT (MHz) | 85 |
RCE(sat) (mΩ) | 47 |