PNP, 40V, 3A, TO252
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 40 |
IC (A) | 3 |
ICM (A) | 6 |
PD (W) | 3.4 |
hFE (Min) | 250 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 80 |
hFE (@ IC2) (A) | 3 |
VCE(sat) Max (mV) | 350 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10 |
VCE(sat) (Max.2) (mV) | 450 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/40 |
fT (MHz) | 100 |
RCE(sat) (mΩ) | 83 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2641 | 2023-09-26 | 2023-12-26 | Lead Frame Type, Die Bond Process, Wire Bond Type and Mold Compound changes to enhance select TO-252 packaged products |
PCN-2583 | 2023-05-03 | 2023-08-03 | Qualification of Additional Wafer Source on Select Discrete Products |