PNP, 65V, 6A, TO252
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Bipolar Junction Transistor (BJT) is designed to meet the stringent requirements of Automotive Applications.
- BVCEO > -60V
- RSAT = 53mΩ Typical
- Continuous Collector Current IC = -6A
- Up to -15A Peak Current
- Low Equivalent On Resistance
- Low Saturation Voltage
- High Gain Holds Up (100 Min @ -2A)
- Lead-Free Finish; RoHS compliant (Note 1 & 2)
- Halogen and Antimony Free. “Green” Device (Note 3)
- Qualified to AEC-Q101 Standards for High Reliability
- PPAP Capable (Note 4)
- DC-DC Converters
- Power Switches
- Motor Control
- Automotive Circuits
- Inverter Circuits
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | PNP |
VCEO, VCES (V) | 65 |
IC (A) | 6 |
ICM (A) | 15 |
PD (W) | 4.2 |
hFE (Min) | 100 |
hFE (@ IC) (A) | 2 |
hFE(Min 2) | 50 |
hFE (@ IC2) (A) | 6 |
VCE(sat) Max (mV) | 90 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/100 |
VCE(sat) (Max.2) (mV) | 165 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/200 |
fT (MHz) | 120 |
RCE(sat) (mΩ) | 53 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2644 | 2023-09-27 | 2023-12-27 | Lead Frame Type, Die Bond Process, Wire Bond Type and Mold Compound changes to enhance select TO-252 packaged automotive products |