Complementary, 30V, 1.5A, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN + PNP |
VCEO, VCES (V) | 30 |
IC (A) | 1.5 |
ICM (A) | 5 |
PD (W) | 1.1 |
hFE (Min) | 180 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | - |
hFE (@ IC2) (A) | - |
VCE(sat) Max (mV) | 375 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.75/15 |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) (@ IC/IB2) (A/mA) | - |
fT (MHz) | 195, 265 |
RCE(sat) (mΩ) | - |