Complementary, 12V, 5A, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Advanced process capability has been used to achieve this high performance device. Combining NPN and PNP transistors in the SOT23-6 package provides a compact solution for the intended applications.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN + PNP |
VCEO, VCES (V) | 12 |
IC (A) | 5, 3.5 |
ICM (A) | 12, 10 |
PD (W) | 1.1 |
hFE (Min) | 480, 290 |
hFE (@ IC) (A) | 1 |
hFE(Min 2) | 260, 75 |
hFE (@ IC2) (A) | 5, 3.5 |
VCE(sat) Max (mV) | 60, 265 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10 |
VCE(sat) (Max.2) (mV) | 80, 360 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/40 |
fT (MHz) | 260, 310 |
RCE(sat) (mΩ) | 25, 45 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2305 | 2018-02-28 | 2018-05-28 | Addition of A Passivation Layer Over The Top Metal of The Die for Selected BJT Devices |