Diodes Incorporated
Back to Transistor (BJT) Master Table

ZXTC6719MC

Complimentary, 50V, 4A, DFN3020-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

NPN Transistor

  • BVCEO > 50V
  • IC = 4A Continuous Collector Current
  • Low Saturation Voltage (100mV max @ 1A)
  • RSAT = 68mΩ for a Low Equivalent On-Resistance

PNP Transistor

  • BVCEO > -40V
  • IC = -3A Continuous Collector Current
  • Low Saturation Voltage (-220mV max @ -1A)
  • RSAT = 104mΩ for a Low Equivalent On-Resistance
  • hFE Characterized Up to 6A for High Current Gain Hold Up
  • Low Profile 0.8mm High Package for Thin Applications
  • RθJA Efficient, 40% Lower than SOT26
  • 6mm2 Footprint, 50% Smaller than TSOP6 and SOT26
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • DC – DC converters
  • Charging circuits
  • Power switches
  • Motor controls
  • CCFL backlighting circuits
  • Portable applications

Product Specifications

Product Parameters

Category Low Saturation Transistor
Compliance(Only Automotive supports PPAP) Standard
Polarity NPN + PNP
VCEO, VCES (V) 50, 40
IC (A) 4, 3
ICM (A) 6, 4
PD (W) 1.7
hFE (Min) 300
hFE (@ IC) (A) 0.2, 0.1
hFE(Min 2) 100, 60
hFE (@ IC2) (A) 2, 1.5
VCE(sat) Max (mV) 200, 220
VCE(SAT) (@ IC/IB) (A/mA) 1/10, 1/50
VCE(sat) (Max.2) (mV) 220, 300
VCE(sat) (@ IC/IB2) (A/mA) 2/50, 2/200
fT (MHz) 100, 150
RCE(sat) (mΩ) 68, 104

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC