Dual NPN, 50V, 1A, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN + NPN |
VCEO, VCES (V) | 50 |
IC (A) | 1 |
ICM (A) | 2 |
PD (W) | 1.1 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 75 |
hFE (@ IC2) (A) | 1 |
VCE(sat) Max (mV) | 35 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10 |
VCE(sat) (Max.2) (mV) | 270 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/50 |
fT (MHz) | 215 |
RCE(sat) (mΩ) | 160 |