Dual NPN, 400V, 0.5A, PowerDI3333-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
400V Dual NPN Medium Power Transistors in PowerDI3333-8
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN + NPN |
VCEO, VCES (V) | 400 |
IC (A) | 0.5 |
ICM (A) | 1 |
PD (W) | 1.8 |
hFE (Min) | 100 |
hFE (@ IC) (A) | 0.05 |
hFE(Min 2) | 10 |
hFE (@ IC2) (A) | 0.5 |
VCE(sat) Max (mV) | 70 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.05/5 |
VCE(sat) (Max.2) (mV) | 170 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.3/30 |
fT (MHz) | 40 |
RCE(sat) (mΩ) | - |