NPN, 150V, 1A, TO252
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
150V NPN °C DRIVING TRANSISTOR IN TO252
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 150 |
IC (A) | 1 |
ICM (A) | 3 |
PD (W) | 3.4 |
hFE (Min) | 60 |
hFE (@ IC) (A) | 0.085 |
hFE(Min 2) | 100 |
hFE (@ IC2) (A) | 0.15 |
VCE(sat) Max (mV) | 250 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/5 |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) (@ IC/IB2) (A/mA) | - |
fT (MHz) | - |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2641 | 2023-09-26 | 2023-12-26 | Lead Frame Type, Die Bond Process, Wire Bond Type and Mold Compound changes to enhance select TO-252 packaged products |