PNP, 12V, 4A, SOT23F
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This low voltage PNP transistor has been designed for applications requiring high gain and very low saturation voltage. The SOT23F package is pin compatible with the industry standard SOT23 footprint but offers lower profile and higher dissipation for applications where power density is of utmost importance.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 12 |
IC (A) | 4 |
ICM (A) | 8 |
PD (W) | 1.5 |
hFE (Min) | 500 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 230 |
hFE (@ IC2) (A) | 4 |
VCE(sat) Max (mV) | 100 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/2.5 |
VCE(sat) (Max.2) (mV) | 350 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/10 |
fT (MHz) | 250 |
RCE(sat) (mΩ) | 50 |