PNP, 100V, 1A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
100V PNP °C DRIVING TRANSISTOR IN SOT223
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 100 |
IC (A) | 1 |
ICM (A) | 3 |
PD (W) | 2 |
hFE (Min) | 60 |
hFE (@ IC) (A) | 0.085 |
hFE(Min 2) | 100 |
hFE (@ IC2) (A) | 0.15 |
VCE(sat) Max (mV) | - |
VCE(SAT) (@ IC/IB) (A/mA) | - |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) (@ IC/IB2) (A/mA) | - |
fT (MHz) | - |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2632 | 2023-06-13 | 2023-09-11 | Addition of A Passivation Layer Over The Top Metal of The Die for Select BJT Products |