AUTOMOTIVE-COMPLIANT, 40V, 5A SYNCHRONOUS BUCK WITH INTERNAL COMPENSATION
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP64502Q is an automotive-compliant, 5A, synchronous buck converter with a wide input voltage range of 3.8V to 40V. The device fully integrates a 45mΩ high-side power MOSFET and a 20mΩ lowside power MOSFET to provide high-efficiency step-down DC-DC conversion.
The AP64502Q device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network. The AP64502Q design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and
turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. The AP64502Q also features Frequency Spread Spectrum (FSS) with a switching frequency jitter of
±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time. The device is available in an SO-8EP package.
Compliance(Only Automotive supports PPAP) | Automotive |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 3.8 |
Maximum Input Voltage (V) | 40 |
Output Current (A) | 5 |
Minimum Output Voltage (V) | 0.8 |
Maximum Output Voltage (V) | VIN |
Quiescent Current Typ (µA) | 25 |
Shutdown Current Typ (µA) | 1 |
Frequency Typ (kHz) | 100 to 2200 |
HS RDS(ON) (mΩ) | 45 |
LS RDS(ON) (mΩ) | 20 |
Features | Enable, Light Load Efficiency, Soft-start Adjustable, Frequency Adjustable, External Clock Synchronization, Internal Loop Compensation, UVLO Adjustable, Frequency Spread Spectrum, OVP, Overcurrent Protection, Thermal Shutdown, Synchronous Rectification |