TCXO 3225
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The JT325 TCXO series is a high performance temperature compensated oscillator with a Clipped Sinewave output for a very low operating supply current. It supports various power supply voltages, stabilties and other features. It is designed to meet tight temperature stability application requirements.
Product Series |
JT |
|---|---|
Family |
TCXO |
Output Logic |
CLIPPED SINE |
Supply Voltage (volt) |
1.8 - 3.3 |
Temp Stability (ppm) |
0.5 - 5.0 |
Operating Temp (°C) |
-40 to 85 |
Freq Range (MHz) |
8 to 52 |
Type |
TCXO |
Package Size (mm) |
3.2 x 2.5 x 1.0 |
Stability Voltage |
0 |
Stability Load |
0 |
Harmonics |
0 |
Pads |
4 |
Not Recommended |
0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |