Diodes Incorporated — Analog and discrete power solutions

Temperature-Compensated Crystal Oscillator (TCXO/VCTCXO)

The TCXO (Temperature-Compensated Crystal Oscillator) is used to create a stable frequency reference (0.5ppm) over a prescribed temperature range with a clipped sinewave output.

Our TCXOs support various power supply voltages, output frequencies, temperature stability, and other features. Our TCXOs compensate for variables such as ambient temperature, voltage, or load environments. Our TCXOs have excellent phase-noise performance and is best for GPS, smart-phones, and wireless-modules applications.