NPN, 50V, 2A, TO252
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN |
VCEO, VCES (V) | 50 |
IC (A) | 2 |
ICM (A) | 3 |
PD (W) | 2.6 |
hFE (Min) | 40 |
hFE (@ IC) (A) | 2 |
hFE(Min 2) | 80 |
hFE (@ IC2) (A) | 0.75 |
VCE(sat) Max (mV) | 300 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/50 |
fT (MHz) | 65 |
Spice Model | MJD2873Q.spice.txt |