NPN, 80V, 05A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request* |
---|---|
Category | Darlington Transistor |
Compliance(Only Automotive supports PPAP) | Standard |
fT (MHz) | 125 |
fT (MHz) | 125 |
hFE (min) | 10000 |
hFE (@ IC) (A) | 0.01 |
hFE (@ IC2) (A) | 0.1 |
hFE(Min 2) | 10000 |
hFE (Min) | 10000 |
hFE Condition @ IC | 0.1 |
IC (A) | 0.5 |
IC (A) | 0.5 |
ICM (A) | N/A |
PD (W) | 0.35 |
PD (W) | 0.35 |
Polarity | NPN |
Product Type | NPN |
AEC Qualified | Yes |
VCE (SAT) | 1500 |
VCE (SAT) (@ IC/IB2) (A/mA) | 0.1/0.1 |
VCE (SAT) Condition @ IC/IB (A/m A) | 0.1/0.1 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.01/0.01 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.1/0.1 |
VCE(sat) (Max.2) (mV) | 1500 |
VCE(sat) Max (mV) | 1200 |
VCEO, VCES (V) | 80 |
VCEO, VCES (V) | 80 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |