Quad 2 Input AND Logic Gates
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74LV08A provides provides four independent 2-input AND gateswith standard push-pull outputs. The device is designed for operationwith a power supply range of 2.0V to 5.5V.The inputs are tolerant to 5.5V allowing this device to be used in amixed voltage environment. The device is fully specified for partialpower down applications using IOFF. The IOFF circuitry disables theoutput preventing damaging current backflow when the device ispowered down.
Number of Gates | 4 |
---|---|
Family | LV |
VCC Min (V) | 2 V |
VCC Maximum Rating | 5.5 V |
tpd max @ (1.5V) | - ns |
tpd max @ 1.8V (ns) | - ns |
tpd max @ 2.5V (ns) | 17.3 ns |
tpd max @ 3.3V (ns) | 12.5 ns |
tpd max @ 5.0V (ns) | 7.9 ns |
Input/ Output Current | 12 |
Description | QUAD 2 Input AND Gate |
Output Type | Push-Pull |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |