Our LVDS (Low Voltage Differential Signaling) devices solve today's high speed I/O interface requirements with high performance 5 V, 3.3 V, 2.5 V and 1.8 V devices featuring propagation delays down to < 2.0 ns. The LVDS product line offers line drivers, receivers, transceivers, crosspoints, clock/data distribution and repeaters that solve today's high speed I/O interface translation requirements supporting 8-bit, 16-bit, 18-bit and 32-bit functions.
Low Voltage Differential Signaling Technology
Drivers, Receivers, Transceivers, Crosspoints, & Clock/Data Distribution
LVDS for Multi-Function Printers
The traditional way of using TTL signals between the image-scanning module and the image process unit board fails to provide the density data transmission at high speed to provide good signal integrity for printing. LVDS transmission is the best way for the signal to link with high-speed, good signal integrity, and low EMI.
PI90LV017A acts as a LVDS driver supporting transmission data rates exceeding 400 Mbps. The same 8-pin SOIC, TSSOP and MSOP packages support Pericom’s PI90LV027A, and so designers can easily alternate the layout if there is a need for LVDS dual-driver transmission among various models.