Quad 2 Input Schmitt Trigger NAND Logic Gates
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74LV132A provides provides four independent 2-input NANDgates with standard push-pull outputs. Each input is a Schmitt Triggerdevice with a significant amount of hysteresis suiting the device fornoisy environments. The device is designed for operation with apower supply range of 2.0V to 5.5V.The inputs are tolerant to 5.5V allowing this device to be used in amixed voltage environment. The device is fully specified for partialpower down applications using IOFF. The IOFF circuitry disables theoutput preventing damaging current backflow when the device ispowered down.
Number of Gates | 4 |
---|---|
Family | LV |
VCC Min (V) | 2 V |
VCC Maximum Rating | 5.5 V |
tpd max @ (1.5V) | - ns |
tpd max @ 1.8V (ns) | - ns |
tpd max @ 2.5V (ns) | 20.2 ns |
tpd max @ 3.3V (ns) | 15.4 ns |
tpd max @ 5.0V (ns) | 9.699 ns |
Input/ Output Current | 12 |
Description | QUAD 2 Input Schmitt Trigger NAND Gate |
Output Type | Push-Pull |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |