Hex Inverters, Open Drains
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74LVC06A provides six independent open-drain inverter buffers. The device is designed for operation with a power supply range of 1.65V to 5.5V. The inputs are tolerant to 5.5V, allowing this device to be used in a mixed-voltage environment. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing damaging current backflow when the device is powered down. The outputs can be connected to implement active-low wired-OR or active-high wired-AND functions.
The gates perform the positive Boolean function:
Y = A
Number of Gates | 6 |
---|---|
Family | LVC |
VCC Min (V) | 1.65 V |
VCC Maximum Rating | 5.5 V |
tpd max @ (1.5V) | - ns |
tpd max @ 1.8V (ns) | 5.3 ns |
tpd max @ 2.5V (ns) | 4.1 ns |
tpd max @ 3.3V (ns) | 3.5 ns |
tpd max @ 5.0V (ns) | 2.5 ns |
Input/ Output Current | 24 |
Description | HEX 1 Input Inverter |
Output Type | Open-Drain |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |