Triple gate1 Input Schmitt Trigger Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74LVC3G17 is a triple Schmitt-trigger buffer with standard push-pull outputs. The device is designed for operation with a power supply range of 1.65V to 5.5V. The inputs are tolerant to 5.5V allowing this device to be used in a mixed voltage environment. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down.
Each of the buffers performs the positive Boolean function: Y = A
Exceeds 2,000V Human Body Model (A114)
Exceeds 1,000V Charged Device Model (C101)
Number of Gates | 3 |
---|---|
Family | LVC |
VCC Min (V) | 1.65 V |
VCC Maximum Rating | 5.5 V |
tpd max @ (1.5V) | - ns |
tpd max @ 1.8V (ns) | 9.2 ns |
tpd max @ 2.5V (ns) | 6.2 ns |
tpd max @ 3.3V (ns) | 5.4 ns |
tpd max @ 5.0V (ns) | 4.1 ns |
Input/ Output Current | 32 |
Description | Buffer |
Output Type | Push-Pull |