Diodes Incorporated — Analog and discrete power solutions
Back to PI3HDX511E

PI3HDX511E

HDMI1.4 3.4Gbps ReDriver, HDMI511 pin compatible

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

PI3HDX511E is a HDMI 1.4b ReDriver and dual mode Level Shifter up to 3.4Gbps data rate with 48-bpp DeepColor, pincompatible with PI3HDX511A product.

This device is ideal solution to extend system’s battery operation hours with typical 2uA standby and 80mA power supply current, comparing to the Retimer device. The ReDriver amplifies and reshapes AC and DC coupled input signals to the HDMI1.4b compliant signals at the HDMI or dual-mode source side systems. Programmable input equalization helps to solve the compliance jitter issues, creating in the non-standard HDMI source system with robust ESD/EOS protection of 8kV.

Features

  • Ultra-Low power HDMI 1.4b compliant ReDriver with dual mode Level Shifter
  • Operation up to 3.4 Gbps per lane
  • Max 4K resolution (4096 x 2160 at 30fps), 48-bit per pixel Deep Color supports
  • Standby current typical 2uA
  • Flexible three steps equalization control (2.5, 5, 7.5 dB) and Pre-emphasis control 3 steps (0, 1.5, 2.5 dB)
  • Automatic output squelch and HPD detection for power saving states management
  • DC coupled or AC coupled differential inputs
  • Integrated DDC level shifter
  • Single power supply: 3.3V
  • Integrated ESD protection on I/O pins. 8kV contact and 8kV HBM
  • Package: 32-pin TQFN(ZLS32, 3x6mm)
  • Pin-to-pin compatible with PI3HDMI511 and PI3HDX511A

Applications

  • Notebook and Desktop computers
  • Video streaming devices
  • A/V receivers, Switch boxes and Dongle

Specifications & Technical Documents

Product Parameters

Channels/In

4

Channels/Out

4

Inputs

DP++,HDMI

Ports/In

1

Outputs

HDMI

Ports/Out

1

Speed (Gbps)

3.4

Power Supply

3.3

Type

Redriver

Technical Documents

Application Information

Evaluation Boards and User Guides

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products