4-bits IO expander with 1MHz I2C
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4IOE5V9570 is a CMOS device that provides 4bits of General Purpose parallel Output (GPO) expansion in low voltage processor and handheld battery powered mobile applications. It operates at 1 MHz I2C-bus speeds while maintaining backward compatibility to Fast-mode (400 kHz) and Standard-mode (100 kHz). The PI4IOE5V9570 is a streamlined GPO that consists of 4-bit push-pull outputs that offer low current consumption, small packaging options The PI4IOE5V9570 output expander provides a simple solution when additional outputs are needed while keeping interconnections and floor space to a minimum, for example, in battery powered mobile applications where PCBs are crowded for interfacing to sensors, push buttons, etc. The PI4IOE5V9570 contains an internal Power-On Reset (POR) and a Software Reset feature that initializes the device to its default state.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Analog or Digital? | Digital |
Voltage | 2.2V/5V |
Single Ended Channels | 4 |
Signal Type | Single Ended |
Configuration | 4 bits |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2448 | 2020-02-05 | 2020-08-05 | Device End of Life (EOL) |