2-Channel I2C/SMBus Bus Multiplexer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4MSD5V9540B is a 1-of-2 bidirectional translating multiplexer, controlled via the I2C/SMBus.
The SCL/SDA upstream pair fans out to two SCx/SDx downstream pairs, or channels. Only one SCx/SDx channel is selected at a time, determined by the contents of the programmable control register. A power-on reset function puts the registers in their default state and initializes the I2C/ SMBus. state machine with no channels selected. The pass gates of the multiplexer are constructed such that the VCC pin can be used to limit the maximum high voltage that is passed by the PI4MSD5V9540B. This allows the use of different bus voltages on each SCx/SDx pair, so that 1.2V, 1.8V, 2.5V or 3.3V parts can communicate with 5V parts without any additional protection. External pull-up resistors can pull the bus up to the desired voltage level for this channel. All I/O pins are 5V tolerant.
Ambient or Junction Temperature (°C) | -40 to 85 |
---|---|
Analog or Digital? | Digital |
Voltage | 1.65V/5.5V |
Single Ended Channels | 2 |
Signal Type | Single Ended |
Configuration | Multiplexer, 2-channel, 2:1 |
Rail-to-Rail | 0 |
HotInsertion | 1 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2510 | 2021-02-26 | 2021-05-26 | Qualified Additional A/T Sites, Fab Site and Data Sheet Change |
PCN-2493 | 2020-12-28 | 2021-03-28 | Qualified Additional A/T Sites and Bill of Materials (BOM) |