4-Channel I2C/SMBus Bus Switch with RESET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4MSD5V9546A is a quad bidirectional translating switch controlled via the I2C bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any individual SCx/SDx channel or combination of channels can be selected, determined by the contents of the programmable control register.
An active LOW reset input allows the PI4MSD5V9546A to recover from a situation where one of the downstream buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C bus stat machine and cause all the channels to be deselected as does the internal Power-On Reset (POR) function.
The pass gates of the switches are constructed such that the VCC pin can be used to limit the maximum high voltage which is passed by the PI4MSD5V9546A. This allows the use of different bus voltages on each pair, so that 1.2V, 1.8V or 2.5V or 3.3V parts can communicate with 5V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5V tolerant.
Ambient or Junction Temperature (°C) | -40 to 85 |
---|---|
Analog or Digital? | Digital |
Voltage | 1.65V/5.5V |
Single Ended Channels | 4 |
Signal Type | Single Ended |
Configuration | Switch, 4-channel, 2:1 |
Rail-to-Rail | 0 |
HotInsertion | 1 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2493 | 2020-12-28 | 2021-03-28 | Qualified Additional A/T Sites and Bill of Materials (BOM) |