Diodes Incorporated — Analog and discrete power solutions
Back to Universal Level Shifter / Voltage Translation (ULS)

PI4ULS3V4857

6-Bit Bi-directional Level Shifter for SD 3.0-SDR104 Compliant Memory Card Application

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The device is an SD 3.0-compliant bidirectional dual voltage level translator without direction pin control. It can translate the memory card voltage to 1.8V or 3.0V signal levels from 1.2V to 1.8V of host side and supports SD 3.0 SDR104(208Mhz), SDR50(100Mhz), DDR50(50Mhz), SDR25(50Mhz), SDR12(25Mhz) and SD 2.0
High-Speed (50 MHz) and Default-Speed (25 MHz) modes. To supply the memory card I/Os, the device has an integrated voltage selectable regulator and an auto-enable/disable function that connects to the VSD supply pin. The device also has built-in EMI filters and ESD protections.

Feature(s)

  • Supports up to 208 MHz clock rate
  • Supports 1.2V to 1.8V host side interface voltage
  • Voltage translation supports SDR104, SDR50, DDR50, SDR25,
    SDR12, High-Speed and Default-Speed modes and comply SD
    3.0 specification
  • Automatic enable and disable through VSD supply pin
  • Built-in 100mA Low dropout voltage regulator to supply the voltage of memory card I/Os
  • Integrated pull-up and pull-down resistors
  • Integrated EMI filters for digital I/Os
  • On card side, supports 8 kV ESD protection(IEC 61000-4-2,
    level 4)
  • Level shifting buffers keep ESD stress away from the host
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen- and Antimony-Free. “Green” Device
  • For automotive applications requiring specific change control
    (i.e. parts qualified to AEC-Q100/101/200, PPAP capable,
    and manufactured in IATF 16949 certified facilities), please
    contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 20-ball (WLCSP), pitch 0.4 mm

Application(s)

  • Smart phones
  • Mobile handsets
  • Digital cameras
  • Tablet PCs
  • Laptop computers
  • SD, MMC or microSD card readers

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Translation From (V) 1.2 to 1.8
Translation To (V) 1.8 or 3
Max Signal Rate 208MHz
Bits Needed 6
Auto Direction Sensing? Yes
Shift Bi-Directional
Prop Delay (ns) 3

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents