NRND = Not Recommended for New Design
4-Bit Automatic Direction Sensing Voltage Translator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA should not exceed VCCB. When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
The PI4ULS5V104 is designed so that the OE input circuit is supplied by VCCA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Translation From (V) | 1.2 to 3.6 |
Translation To (V) | 1.65 to 5.5 |
Max Signal Rate | 100Mbps |
Bits Needed | 4 |
Auto Direction Sensing? | Yes |
Shift | Bi-Directional |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2723 | 2025-03-10 | 2025-09-10 | Product End of Life (EOL) |
PCN-2505 | 2021-01-26 | 2021-07-26 | Device End of Life (EOL) |