NRND = Not Recommended for New Design
Level Translating I2C Bus/SMBus Repeater
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6ULS5V9517B is a CMOS integrated circuit intended for I2C-bus or SMBus applications. It can provide level shifting between low voltage (down to 0.8 V) and higher voltage (2.2 V to 5.5 V) in mixed-mode applications. And it enables I2C and similar bus system to be extended, without degradation of performance even during level shifting.
The PI6ULS5V9517B enables the system designer to isolate two halves of a bus for both voltage and capacitance, accommodating more I2C devices or longer trace length. It also permits extension of the I2C-bus by providing bidirectional buffering for both the data (SDA) and the clock (SCL) lines, thus allowing two buses of 400pF to be connected in an I2C application.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Translation From (V) | 0.8 to 5.5 |
Translation To (V) | 2.2 to 5.5 |
Max Signal Rate | 400kHz |
Bits Needed | 2 |
Auto Direction Sensing? | Yes |
Shift | Bi-Directional |
Prop Delay (ns) | 169 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2505 | 2021-01-26 | 2021-07-26 | Device End of Life (EOL) |