Diodes Incorporated — Analog and discrete power solutions
Back to Universal Level Shifter / Voltage Translation (ULS)

PI6ULS5V9617B (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

Level Translating Fast-Mode Plus I2C-bus/SMbus Repeater

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6ULS5V9617B is a CMOS integrated circuit intended for Fast-mode Plus (Fm+) I
2C-bus or SMBus applications. It can provide level shifting between low voltage (down to 0.6V) and higher voltage (2.2V to 5.5V) in mixed-mode applications. The PI6ULS5V9617B enables the system designer to isolate two halves of a bus for both voltage and capacitance, accommodating more I2C devices or longer trace length. It also permits extension of the I2C-bus by providing bidirectional buffering for both the data (SDA) and the clock (SCL) lines, thus enabling two buses of 540 pF at 1 MHz or up to 4000 pF at lower speeds. The SDA and SCL pins are overvoltage tolerant and are high impedance when the PI6ULS5V9617B is unpowered. The 2.2V to 5.5V bus port B drivers have the static level offset, while the adjustable voltage bus port A drivers eliminate the static offset voltage. This results in a LOW on the port B translating into a nearly 0V LOW on the port A which accommodates the smaller voltage swings of lower voltage logic. The EN pin is referenced to VCC(B) and can also be used to turn the drivers on and off under system control.

Feature(s)

  • 2 channel, bidirectional buffer isolates capacitance and
    allows 540pF on either side of the device at 1 MHz and
    up to 4000 pF at lower speeds
  • Voltage level translation from 0.6V to 5.5V and from
    2.2V to 5.5V
  • Footprint and functional replacement for
    PI6ULS5V9617A at Fast-mode speeds
  • Port A operating supply voltage range of 0.6V to 5.5V
    with normal levels(0.4VCC(A) + 0.8V ≤ VCC(B) )
  • Port B operating supply voltage range of 2.2V to 5.5V
    with static offset level
  • 5V tolerant I2C-bus and enable pins
  • 0 Hz to 1 MHz clock frequency (the maximum system
    operating frequency may be less than 1MHz because of
    the delays added by the repeater)
  • Active HIGH repeater enable input referenced to VCC(B)
  • Open-drain input/outputs
  • Latching free operation
  • Supports arbitration and clock stretching across the
    repeater
  • Accommodates Standard-mode, Fast-mode and Fastmode Plus I2C-bus devices, SMBus (standard and high
    power mode), PMBus and multiple masters
  • Powered-off high-impedance I2C-bus pins
  • ESD protection exceeds 8000V HBM per JESD22-A114
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200,
    PPAP capable, and manufactured in IATF 16949
    certified facilities), please contact us or your local
    Diodes representative.
    https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 8-pin, MSOP (U)
    • 8-pin, 2x3 TDFN (ZE)

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Translation From (V) 0.6 to 5.5
Translation To (V) 2.2 to 5.5
Max Signal Rate 1MHz
Bits Needed 2
Auto Direction Sensing? Yes
Shift Bi-Directional
Ambient or Junction Temperature (°C) -40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)